Skip to main content
Renesas Electronics Corporation
USB PD 3.2 EPR Controller with 48V Output and Multi‑Port Adapter Support

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN-16
Pkg. Code:LFJ
Lead Count (#):16
Pkg. Dimensions (mm):4 x 4 x 0.85
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN-16
Lead Count (#)16
Carrier TypeTape & Reel
Temp. Range (°C)-40 to +125°C
ApplicationAC/DC Adapters for USB PD-Enabled Smartphones, Tablets, Notebook PCs, Speakers, Multi-Port Chargers, Power Supply for Monitors, Power Tools, E‑Bike and Industrial Applications, Wall Putlets
Compatible Primary-Side ICiW9801, iW9860, iW9802, iW9870
FunctionUSB PD EPR Source Controller with Integrated Secondary‑Side Regulation
Input Voltage Range (V)3.15 - 51
Moisture Sensitivity Level (MSL)1
Output Voltage (Max) (V)48
Output Voltage (Min) (V)5
Pkg. Dimensions (mm)4 x 4 x 0.85
Product TypePower Delivery Controller
Qualification LevelStandard
Supported ProtocolsUSB PD 3.1 w/PPS, USB PD 3.2 EPR

Description

The RRW30120 is a programmable USB Power Delivery (USB PD) controller with extended power range (EPR) support for power‑source applications. It integrates a secondary‑side regulation controller, interface protocol controller, and USB VBUS NFET driver into a single IC. The device supports EPR up to 48V output.

An internal MCU and hardware interface manage the USB PD protocol, enabling rapid charging for any USB PD‑enabled sink device, such as mobile devices, notebook PCs, monitors, and power tools. Positioned on the secondary side of an AC/DC power supply, the controller configures the adapter to output multi‑level voltage and current.

The device measures output voltage and load current in real time and sends the results to a digital compensator for closed‑loop control of the power converter. The compensator’s digital control signal is converted to an analog signal and transferred to the primary‑side controller through an optocoupler.

Optimized for pairing with Renesas' high‑power‑density quasi‑resonant (QR) and zero‑voltage‑switching (ZVS) flyback primary‑side controllers, the RRW30120 enables high efficiency, low no‑load power consumption, accurate voltage and current regulation, and fast dynamic load response. It also integrates the required hardware for multi‑port power‑adapter designs while minimizing BOM cost.