Features
- High switching frequency
- Lighter, smaller transformer
- Smaller passive components for easier EMI control
- Patented adaptive ZVS control for high efficiency and low EMI
- Efficiently recycles energy to minimize heat generation
- Up to 94% efficiency
- Eases thermal management and reduces heatsink size
- User-configurable ZVS timing optimizes performance for different power MOSFETs
- Adaptive, seamless multi-mode control (MMC) improves efficiency and eliminates audible noise
- Compatible to drive GaN devices
- AC unplug detection and X-cap discharge
- Rich protection for:
- Overvoltage (OVP)
- Overcurrent (OCP)
- User-configurable over-temperature
- Shoot-through
- Brown-in/Brown-out
- VSENSE/ISENSE short
- Output short
- Extra primary-side OCP and OVP if the optocoupler fails
- Intelligent, eco-friendly low standby power <20mW
- Supports USB Power Delivery 3.0 with PPS (iW709)
- Pairs with the iW780 for USB PD 3.1 EPR for single- and multi-port adapters up to 240W
- Compatible with Transphorm GaN devices
- Hardwired state-machine solution prevents hacking of fast chargers. To learn more, see our "RapidCharge™ Controllers Prevent Fast Charger Hacking" blog
Description
The iW9801 digital AC/DC controller integrates Renesas' patented adaptive Zero Voltage Switching (ZVS) technology to enable ultra-small, lightweight, low-cost, and easily portable power supplies for smartphones, tablets, laptops, power tools, and other portable products. The device operates at high switching frequencies, which allows for a much smaller transformer and passive components, and supports USB Power Delivery 3.0 and 3.1 EPR with Programmable Power Supply (USB PD PPS), along with other RapidCharge protocols at 100W+ output power.
The iW9801 pairs with Renesas' iW709 secondary-side IC, which integrates fast charge protocol support, USB Power Delivery 3.0 Type-C control, and synchronous rectification FET control. It also pairs with Renesas' iW780 secondary-side IC, which supports USB PD 3.1 EPR. The combined chipset offers a complete high-power density AC/DC charging solution, efficiencies up to 94%, and advanced protection features to enable high-power charging with safe, cool operation in a small physical charger size.
The iW9801 also pairs with the iW780 for USB PD 3.1 for single- and multi-port adapters up to 240W.
The iW9801 is compatible with Transphorm GaN technology.
Learn more about Renesas' patented adaptive ZVS technology.
Parameters
| Attributes | Value |
|---|---|
| Topology Characteristic | Flyback |
| Control Mode | ZVS, Peak Current Mode DCM |
| UVLO Rising (V) | 20 |
| UVLO Falling (V) | 7 |
| VBIAS (Max) (V) | 43 |
| PWMs (#) | 1 |
| FET Driver Output Current (Max) (A) | 1 |
| Output Power Max (W) | 100 |
| Switching Frequency (KHz) | 95 - 130 |
| No Load Power (mW) | 20 |
| Controller / Integrated | Controller |
| Advanced Features | Cable Fault Protection, Direct Charge, PrimAccurate |
| Temp. Range (°C) | -40 to +125°C |
| Qualification Level | Standard |
Application Block Diagrams
| Wireless Smart Blind Controller Matter-ready smart blinds with GaN power and flexible Wi-Fi or Bluetooth LE for seamless integration. | |
| High Efficiency ZVS 140W USB-C Power Supply 140W USB-C power supply with SuperGaN, adaptive ZVS, smart PFC, and high efficiency at 28V/5A. | |
| 240W USB PD AC/DC Adapter High efficiency 240W AC/DC adapter with USB PD 3.2 EPR output. | |
| 100W/140W USB-C & USB PD Power Supply USB-C & USB PD power supplies with multiple outputs, optimized efficiency, and cost-effective design. |
Additional Applications
- Low cost, ultra-small, light-weight RapidCharge AC/DC power supplies and adapters for smartphones, tablets, laptops, power tools and other portable devices using USB PD
- USB Power Delivery 3.1 power supplies
- Multi-port chargers and adapters
Applied Filters: