| CAD Model: | View CAD Model |
| Pkg. Type: | sTSOP(32) |
| Pkg. Code: | pkg_11617 |
| Lead Count (#): | 32 |
| Pkg. Dimensions (mm): | 12 x 8 x 1.2 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | 3A991.b.2.a |
| HTS (US) | 8542.32.0041 |
| RoHS (RMLV0408EGSA-4S2#AA0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Access Time (ns) | 45 |
| Density (Kb) | 4000 |
| Lead Compliant | Yes |
| Lead Count (#) | 32 |
| Length (mm) | 12 |
| MOQ | 1 |
| Memory Capacity (kbit) | 4000 |
| Memory Density | 4 |
| Organization | 512K x 8 |
| Organization (bit) | x 8 |
| Organization (kword) | 512 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 12 x 8 x 1.2 |
| Pkg. Type | sTSOP(32) |
| Remarks | Single Chip Select (CS#) |
| Replacement Product | RMLV0408EGSA-4S2#AA1 |
| Supply Voltage (V) | 2.7 - 3.6 |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to +85 |
| Thickness (mm) | 1.2 |
| Width (mm) | 8 |
The RMLV0408E Series is a family of 4-Mbit static RAMs organized 524, 288-word × 8-bit, fabricated by Renesas' high-performance advanced LPSRAM technologies. The RMLV0408E realizes higher density, higher performance, and low-power consumption. The RMLV0408E offers low-power standby power dissipation. Therefore, it is suitable for battery backup systems. It is offered in 32-pin SOP, 32-pin TSOP (II), or 32-pin sTSOP packages.