Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HVQFN
Pkg. Code:pkg_11580
Lead Count (#):64
Pkg. Dimensions (mm):9 x 9 x 1
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)3A991.a.2
HTS (US)8542.31.0020
RoHS (R5F11FLJDNA#20)EnglishJapanese
Pb (Lead) FreeYes

Product Attributes

Carrier TypeBulk (Tray)
Family NameRL78
Series NameRL78/G1x
Group NameG1H
CPU ArchitectureRL78
Main CPURL78-S3
Sub CPUNo
Floating Point UnitNo
Bit Length16
Program Memory (KB)256
Data Flash (KB)8
RAM (KB)24
ECC SRAMNo
Lead Count (#)64
Pitch (mm)0.5
Pkg. Dimensions (mm)9 x 9 x 1
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.8 - 3.6
I/O Ports41
DMAC or DTCDTC
DMA (ch)0
Temperature Sensor (ch) (#)0
Power-On ResetYes
Watchdog Timer (ch)1
External Memory Bus (bit)No
DRAM I/FNo
NPUNo
3D GPUNo
AcceleratorNo
MOQ1
Temp. Range (°C)Ta = -40 to +85
External Interrupt Pins (#)7
LVD or PVDYes
Operating Freq (Max) (MHz)32
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)2
SPI (ch)4
QSPI (ch)0
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)0
WirelessSub-GHz
IrDANo
LIN (#)0
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)0
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)9
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)1
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)6
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerNo
SSI (ch)0
Security & EncryptionAES, TRNG
Debug InterfaceSingle-wire Serial
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationJAPAN, TAIWAN
12-Bit Timer (ch)1
32-Bit High Res Timer (ch)0
ADC10-bit x 6-ch
ApplicationGeneral Purpose
Asynchronous General Purpose Timer (ch)0
Bit Size16
Bluetooth® MeshNot supported
CPURL78
DACNo
DMANo
Delta-Sigma A/D ConverterNo
EthernetNo
Family NameRL78
GATT CachingNot supported
Group NameG1H
High-Speed Analog Comparator (ch)0
Lead CompliantYes
Length (mm)9
Longevity2035 Dec
Low-Power Analog Comparator (ch)0
ModulationFSK
Pb (Lead) FreeYes
Pkg. TypeHVQFN
Price (USD)$5.93388
SPI (#)0
Tape & ReelNo
Thickness (mm)1
Timer12-bit x 1-ch, 16-bit x 9-ch
UART (#)2
USBFS (ch)0
USBHS (ch)0
Width (mm)9

Description

The RL78/G1H microcontroller supports IEEE 802.15.4e/g and has the industry’s lowest power consumption - min. 5.8 mA (3.3 V) at stand-by mode in RF receipt. The balun circuit and filter circuit make the antenna circuit design easy. It enables fewer external parts to be used, reducing costs. The built-in hardware functions for IEEE 802.15.4e/g compliance and especially Wi-SUN can reduce CPU load and ease development. We also offer the RAA604S00 transceiver conforming to IEEE 802.15.4e/g that can be used in combination with a microcontroller.