Skip to main content

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-220F
Gate LevelStandard
VDSS (Max) (V)500
ID (A)14
RDS (ON) (Max) @10V (mohm)510
Pch (W)30
Ciss (Typical) (pF)1400
Qg typ (nC)37.6
Series NameHV-MOS+FRD

Package Options

Pkg. TypeLead Count (#)
TO-220FPA3

Applied Filters: