Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-220F |
| VDSS (Max) (V) | 600 |
| ID (A) | 16 |
| RDS (ON) (Max) @10V or 8V (mohm) | 575 |
| Pch (W) | 35 |
| Ciss (Typical) (pF) | 1800 |
| Qg typ (nC) | 45 |
| Series Name | RJK Series |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| TO-220FPA | 3 |
Applied Filters:
Loading