Skip to main content

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-220F
Gate LevelStandard
VDSS (Max) (V)600
ID (A)5
RDS (ON) (Max) @10V (mohm)1600
Pch (W)29
Ciss (Typical) (pF)600
Qg typ (nC)19
Series NameRJK Series

Package Options

Pkg. TypeLead Count (#)
TO-220FPA3

Application Block Diagrams

Interactive block diagram of the smart BLDC ceiling fan features a high-performance motor control and PFC block powered by the MCU and Bluetooth LE connectivity.
Smart BLDC Ceiling Fan with PFC
Smart ceiling fan enhances air quality with sensorless vector control and remote Wi-Fi/Bluetooth LE operation.

Applied Filters: