Skip to main content

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-220F
VDSS (Max) (V) 500
ID (A) 6
RDS (ON) (Max) @10V or 8V (mohm) 1700
Pch (W) 28.5
Ciss (Typical) (pF) 440
Qg typ (nC) 14
Series Name RJK Series

Package Options

Pkg. Type Lead Count (#)
TO-220FPA 3

Applied Filters: