Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 100V 4A 165mohm Power SON-8 3.3x3.3

Package Information

CAD Model:View CAD Model
Pkg. Type:HWSON
Pkg. Code:pkg_6758
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (RJK1028DNS-00#J5)EnglishJapanese

Product Attributes

Lead Count (#)8
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)450
FunctionPower MOSFETs
Gate LevelLogic
ID (A)4
Id max @ 25°C (A)4
Lead CompliantYes
Length (mm)3
MOQ5000
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)10
Pkg. TypeHWSON
Price (USD)$0.474
Qg typ (nC)3.7
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)165
RDS (ON) (Max) @4.5V (mohm)180
RDS (ON) (Typical) @ 10V / 8V (mohm)125
Series NameRJK Series
Simulation Model AvailableYes
Standard Pkg. TypeμSO8-FL 3x3 BSC
Tape & ReelNo
VDSS (Max) (V)100
VGSS (V)12
Vgs (off) (Max) (V)2.5
Width (mm)3

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.