Skip to main content

Features

  • High speed switching
  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 125 mΩ typ. (at VGS = 10 V)
  • Pb-free
  • Halogen-free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeμSO8-FL 3.3x3.3
Gate LevelLogic
VDSS (Max) (V)100
ID (A)4
RDS (ON) (Max) @10V (mohm)165
RDS (ON) (Max) @4.5V (mohm)180
Pch (W)10
Ciss (Typical) (pF)450
Qg typ (nC)3.7
Series NameRJK Series

Package Options

Pkg. TypeLead Count (#)
HWSON8

Applied Filters: