Features
- High speed switching
- Low drive current
- Low on-resistance RDS(on) = 6.0 mΩ typ. (at VGS = 10 V)
- Package TO-220FPA
- Quality Grade : Standard
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-220F |
| VDSS (Max) (V) | 100 |
| ID (A) | 70 |
| RDS (ON) (Max) @10V or 8V (mohm) | 7.6 |
| Pch (W) | 30 |
| Ciss (Typical) (pF) | 6450 |
| Qg typ (nC) | 94 |
| Series Name | RJK Series |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| TO-220FPA | 3 |
Application Block Diagrams
|
|
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
|
|
|
Chainsaw System
Chainsaw system with FOC delivers high torque, reliability, and efficiency, speeding up market readiness.
|
|
|
BLDC Traction Motor Drive
A high-performance MCU with a 3-phase smart driver offers power efficiency, programmability, and sensor integration.
|
|
|
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
|
|
|
Grid-connected Solar Micro Inverter
Solar micro inverter system with grid-connected units featuring high-performance MCU, MOSFETs, drivers.
|
Applied Filters:
Loading