Skip to main content

Features

  • High speed switching
  • Low drive current
  • Low on-resistance RDS(on) = 4.4 mΩ typ. (at VGS = 10 V)
  • Package TO-220FPA
  • Quality Grade : Standard

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-220F
Gate LevelStandard
VDSS (Max) (V)100
ID (A)80
RDS (ON) (Max) @10V (mohm)5.5
Pch (W)30
Ciss (Typical) (pF)10000
Qg typ (nC)147
Series NameRJK Series

Package Options

Pkg. TypeLead Count (#)
TO-220FPA3

Application Block Diagrams

Interactive block diagram of the autonomous mobile robot system combines DRP-AI accelerator with Arm Cortex-R8 for real-time vision processing and system control.
Autonomous Mobile Robot (AMR)
AI-enabled AMR system with real-time control, scalable power, and compact design.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
X-in-1 Electric Vehicle Unit: 48V Inverter, Onboard Charger, DC/DC Converter Interactive Block Diagram
X-in-1 Electric Vehicle Unit
Integrated X-in-1 EV power system for efficient motor control, charging, and DC/DC conversion.
3.6kW bidirectional digital power PFC system block diagram utilizes a high-performance Arm Cortex MCU designed to support advanced 650V GaN FETs.
Digital Power System
High-efficiency digital power systems for EV, energy, and industrial applications.

Applied Filters: