Skip to main content

Features

  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 8.5 mΩ typ. (at VGS = 10 V)
  • Pb-free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SOP-8 / SOIC-8
VDSS (Max) (V) 30
ID (A) 12
RDS (ON) (Max) @10V or 8V (mohm) 11.1
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 16.8
Pch (W) 1.8
Ciss (Typical) (pF) 860
Qg typ (nC) 6
Series Name RJK Series

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SOP 5 x 4 x 1.75 8

Application Block Diagrams

Smart Solar Tracking and Cleaning System Block Diagram
Smart Solar Tracking and Cleaning System
Solar panel tracker boosts efficiency with optimized exposure, automated cleaning, and cloud connectivity.

Applied Filters: