Skip to main content

Features

  • Capable of 4.5 V gate drive
  • Low drive current
  • High density mounting
  • Low on-resistance
    RDS(on) = 5.4 mΩ typ. (at VGS = 10 V)
  • Pb-free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSOP-8 / SOIC-8
Gate LevelLogic
VDSS (Max) (V)30
ID (A)16
RDS (ON) (Max) @10V (mohm)7
RDS (ON) (Max) @4.5V (mohm)10.5
Pch (W)2
Ciss (Typical) (pF)1740
Qg typ (nC)12
Series NameRJK Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5 x 4 x 1.7581.27

Applied Filters: