Features
- Capable of 4.5 V gate drive
- Low drive current
- High density mounting
- Low on-resistance
RDS(on) = 2.9 mΩ typ. (at VGS = 10 V) - Pb-free
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| Gate Level | Logic |
| VDSS (Max) (V) | 30 |
| ID (A) | 20 |
| RDS (ON) (Max) @10V (mohm) | 3.8 |
| RDS (ON) (Max) @4.5V (mohm) | 5 |
| Pch (W) | 2.5 |
| Ciss (Typical) (pF) | 3850 |
| Qg typ (nC) | 25 |
| Series Name | RJK Series |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SOP | 5 x 4 x 1.75 | 8 |
Applied Filters:
Loading