Skip to main content

Features

  • Logic level operation.
  • Built-in the over temperature shut-down circuit and current limitation circuit.
  • High endurance capability against to the short circuit.
  • Temperature hysteresis type.
  • High density mounting
  • Power supply voltage applies 12 V and 24 V. ( Max Power supply voltage : 38 V )
  • AEC-Q101 Compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)2
Standard Pkg. TypeSOP-8 / SOIC-8
VDSS (Max) (V)60
ID (A)3
RDS (ON) (Max) @10V or 8V (mohm)160
Pch (W)3
Series NameThermal FETs

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SOP5 x 4 x 1.758

Applied Filters: