Features
- Nch/Pch: Nch
- Number of channels: Dual
- Automotive: YES
- VDSS (V) : 60
- ID (A) 1.5
- RDS (ON) (mohm) max. @8V to 10V: 250
- RDS (ON) (ohm) typ. @8V to 10V: 201
- Pch (W): 2
- Tsd (°C) typ.: 175
- Package Type: SOP8
- AEC-Q101 Compliant
Description
The RJF0614JSP is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 2 |
| Standard Pkg. Type | SOP-8 / SOIC-8 |
| VDSS (Max) (V) | 60 |
| ID (A) | 1.5 |
| RDS (ON) (Max) @10V or 8V (mohm) | 250 |
| Pch (W) | 2 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SOP | 5 x 4 x 1.75 | 8 |
Applications
- Body lighting heater
- Power train application
- 24V automotive electronic equipment
Applied Filters:
Loading