Skip to main content

Features

  • Logic level operation (4 V Gate drive).
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • Power supply voltage applies 12 V and 24 V.
  • AEC-Q101 Compliant

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TO-263 / D2PAK
VDSS (Max) (V) 60
ID (A) 50
RDS (ON) (Max) @10V or 8V (mohm) 7.5
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) 10
Pch (W) 100
Series Name Thermal FETs

Package Options

Pkg. Type Lead Count (#)
LDPAK(S)-(1) 4

Applied Filters: