Skip to main content
Renesas Electronics Corporation
Nch Thermal FET 60V 30A 30mohm TO-252 / DPAK

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK(S)
Pkg. Code:pkg_6744
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (RJF0611DPD-00#J3)EnglishJapanese
Moisture Sensitivity Level (MSL)1

Product Attributes

Lead Count (#)4
Carrier TypeEmbossed Tape
Pb (Lead) FreeYes
Country of AssemblyMALAYSIA
Country of Wafer FabricationJAPAN
ApplicationIndustrial, Consumer Use
Channels (#)1
FunctionThermal FETs
Gate LevelLogic
ID (A)30
Id max @ 25°C (A)30
Lead CompliantNo
MOQ3000
Moisture Sensitivity Level (MSL)1
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)40
Pkg. TypeDPAK(S)
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)30
RDS (ON) (Max) @4.5V (mohm)40
RDS (ON) (Typical) @ 10V / 8V (mohm)21
RDS (on) (Max) @4V to 4.5V (mohm)40
RDS (on) (Max) @8V to 10V (mohm)30
RDS (on) (ohm) typ. @4V to 4.5V (mohm)30
RDS (on) (ohm) typ. @8V to 10V (mohm)21
Series NameThermal FETs
Standard Pkg. TypeTO-252 / DPAK
Tape & ReelNo
Temp. Range (°C)-40 to +85°C
Tsd (Typ) (°C)175
VDSS (Max) (V)60

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .