Skip to main content

Features

  • Logic level operation (4 V Gate drive).
  • Built-in the over temperature shut-down circuit.
  • High endurance capability against to the short circuit.
  • Latch type shut down operation (need 0 voltage recovery).
  • Built-in the current limitation circuit.
  • Power supply voltage applies 12 V and 24 V.
  • For Industrial applications

Description

This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelLogic
VDSS (Max) (V)60
ID (A)30
RDS (ON) (Max) @10V (mohm)30
RDS (ON) (Max) @4.5V (mohm)40
Pch (W)40
Series NameThermal FETs

Package Options

Pkg. TypeLead Count (#)
DPAK(S)4

Applied Filters: