Features
- Logic level operation.
- Built-in the over temperature shut-down circuit.
- High endurance capability against to the short circuit.
- Latch type shut down operation (need 0 voltage recovery).
- Built-in the current limitation circuit.
- Power supply voltage applies 12 V.
- AEC-Q101 Compliant
Description
This FET has the over temperature shut-down capability sensing to the junction temperature. This FET has the built-in over temperature shut-down circuit in the gate area. And this circuit operation to shut-down the gate voltage in case of high junction temperature like applying over power consumption, over current etc. .
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TO-263 / D2PAK |
| VDSS (Max) (V) | 40 |
| ID (A) | 40 |
| RDS (ON) (Max) @10V or 8V (mohm) | 13 |
| Pch (W) | 100 |
| Series Name | Thermal FETs |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| LDPAK(S)-(1) | 4 |
Applied Filters:
Loading