| CAD Model: | View CAD Model |
| Pkg. Type: | DPAK(S) |
| Pkg. Code: | pkg_6701 |
| Lead Count (#): | 4 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 4 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | JAPAN |
| Application | Industrial, Automotive Use |
| Automotive Qual. | Yes |
| Channels (#) | 1 |
| Channels per device (#) | 1 |
| Function | Thermal FETs |
| Gate Level | Logic |
| ID (A) | 30 |
| Id max @ 25°C (A) | 30 |
| Lead Compliant | No |
| MOQ | 3000 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 30 |
| Pkg. Type | DPAK(S) |
| Price (USD) | $1.3158 |
| Qualification Level | Automotive |
| RDS (on) (Max) @8V to 10V (mohm) | 25 |
| RDS (on) (ohm) typ. @8V to 10V (mohm) | 19 |
| Series Name | Thermal FETs |
| Standard Pkg. Type | TO-252 / DPAK |
| Tape & Reel | No |
| VDSS (Max) (V) | 40 |
The RJF0408JPD is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.