Skip to main content

Features

  • Nch/Pch: Nch
  • Number of channels: Single
  • Automotive: YES
  • VDSS (V): 60
  • ID (A): 40
  • RDS (ON) (mohm) max. @4V to 4.5V: 25
  • RDS (ON) (ohm) typ. @4V to 4.5V: 17
  • RDS (ON) (mohm) max. @8V to 10V: 19
  • RDS (ON) (ohm) typ. @8V to 10V: 12
  • Pch (W): 50
  • Tsd (°C) typ: 175
  • Package Type: LDPAK(S)(1)
  • AEC-Q101 Compliant

Description

The RJF0408JPD is an N channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-252 / DPAK
Gate LevelLogic
VDSS (Max) (V)40
ID (A)30
RDS (ON) (Max) @10V (mohm)25
Pch (W)30
Series NameThermal FETs

Package Options

Pkg. TypeLead Count (#)
DPAK(S)4

Applications

  • Body lighting heater
  • Power train application
  • 24V automotive electronic equipment

Applied Filters: