Skip to main content

Features

  • Nch/Pch: Pch
  • Number of channels: Single
  • Automotive: YES
  • VDSS (V): -60
  • ID (A): -1.5
  • RDS (ON) (mohm) max. @4V to 4.5V: 425
  • RDS (ON) (ohm) typ. @4V to 4.5V: 363
  • RDS (ON) (mohm) max. @8V to 10V: 350
  • RDS (ON) (ohm) typ. @8V to 10V: 272
  • Pch (W): 1.5
  • Tsd (°C) typ: 175
  • Package Type: SOP8
  • AEC-Q101 Compliant

Description

The RJE0623JSP is a P channel MOSFET for body lighting heater, power train, and 24V applications. It has built-in overheat protection functions and can function as a thermal FET.

Applications

  • Body lighting heater
  • Power train application
  • 24V automotive electronic equipment

Applied Filters: