Features
- CPU: G3M core, Max. 240MHz
- Voltage: 3V to 3.6V
- Package: 292 to 404-pin FBGA
- Memory: SRAM Max. 1.5MB, Program Flash Max. 10MB
- Timer: 16-bit Timer (ch) x 37, Watchdog Timer (ch) x 2, STM x 2unit, GTM(ARU, CMU, TBU, MCFG, ICM, CMP, MON, DTMx3unit,MCSx2unit)
- Analog function: 12-bit A/D Converter (ch) x 40
- On-chip Oscillator Freq. (MHz): 16 MHz
- Others: PLL, Power-On Reset
Description
The RH850/P1H-C Series, a high-end version of the RH850/P1x Series of 32-bit automotive microcontrollers (MCUs), is designed for sensor fusion, gateway, and advanced chassis system applications that will enable the types of advanced systems envisioned in the car of the future. It features 32-bit 2 units RH850G3M lockstep dual core CPUs, security technology, Code Flash, Data Flash, RAM modules, DMA controllers, many communication interfaces that are used in the automotive applications, A/D converters, timer units, etc. It is oriented to the automotive applications which comply with functional safety standard (ISO26262).
Parameters
| Attributes | Value |
|---|---|
| Main CPU | G3M |
| Program Memory (KB) | 4096, 8192, 10240 |
| RAM (KB) | 1088, 1536 |
| Supply Voltage (V) | 3 - 3.6 |
| I/O Ports | 131 |
| DRAM I/F | No |
| 3D GPU | No |
| Temp. Range (°C) | -40 to +150 |
| Ethernet speed | 100Mbit |
| Ethernet (ch) | 0 |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 0 / 0 ) |
| USB HS (host ch/device ch) | ( 0 / 0 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| PCI Express (generation and ch) | No |
| SCI or UART (ch) | 0, 4, 8 |
| SPI (ch) | 4 |
| CAN (ch) | 3, 4 |
| CAN-FD (ch) | 3, 4 |
| Wireless | No |
| SDHI (ch) | 0 |
| PWM Output (pin#) | 0 |
| 32-Bit Timer (ch) | 0 |
| 16-Bit Timer (ch) (#) | 0 |
| 8-Bit Timer (ch) | 0 |
| Standby operable timer | No |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
| 16-Bit A/D Converter (ch) | 0 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 16, 32, 40 |
| 10-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 16-Bit D/A Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 0 |
| 10-Bit D/A Converter (ch) (#) | 0 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Graphics LCD Controller | No |
| MIPI Interfaces (CSI) (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Yes |
Applications
- Chassis & Safety
Applied Filters: