Skip to main content
High-end Automotive Microcontrollers for Instrument Cluster Supporting Simple gauge system

Package Information

CAD Model: View CAD Model
Pkg. Type: QFP144
Pkg. Code:
Lead Count (#): 144
Pkg. Dimensions (mm):
Pitch (mm): 0.5

Environmental & Export Classifications

ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Family Name RH850
Series Name RH850/D1x
Group Name D1S
CPU Architecture RH850
Main CPU G3M
Bit Length 32
Program Memory (KB) 1048
Data Flash (KB) 32
RAM (KB) 144
Lead Count (#) 144
Supply Voltage (V) 3 - 5.5
Watchdog Timer (ch) 1
Temp. Range (°C) -40 to +150
Operating Freq (Max) (MHz) 120
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 4
SPI (ch) 6
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 3
I3C (ch) 0
CAN (ch) 3
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 4
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 7
16-Bit Timer (ch) (#) 48
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 0
RTC No
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 16
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 2
Security & Encryption Yes
12-Bit Timer (ch) 0
32-Bit High Res Timer (ch) 0
ADC 16
Asynchronous General Purpose Timer (ch) 0
Bit Size 32
CPU G3M
DTC (ch) 0
Ethernet No
External Interrupt Pins (#) 11
Family Name RH850
Flash Memory (KB) 1048
Group Name D1S
High-Speed Analog Comparator (ch) 0
Highest ASIL Level ASIL-B
Low-Power Analog Comparator (ch) 0
Number of core (Main + Checker) 1 + 0
Pitch (mm) 0.5
Pkg. Type QFP144
SPI (#) 6
Standby Mode No
Timer 16-bit x 48-ch, 32-bit x 7-ch
USBFS (ch) 0
USBHS (ch) 0

Description

The RH850/D1S microcontroller has up to 1 MB flash and up to 128 KB RAM and dedicated features for instrument cluster with simple gauge system such as stepping motor controller/driver, sound generator and LCD bus interface.