Skip to main content

Features

  • CPU: G3M core, Max. 120MHz
  • Voltage: 2.7V to 5.5V
  • Package: 144 LFQFP
  • Memory: SRAM Max. 128KB, Program Flash Max. 1MB
  • Stepping motor controller/driver with zero point detection
  • Sound generator
  • LCD Bus Interface
  • PWM: PWM Output x 72
  • Analog function: 12-bit A/D Converter (ch) x 16
  • On-chip Oscillator Freq. (MHz): 8 MHz, Low Speed: 240 kHz
  • Others: PLL, RTC, Power-On Reset

Description

The RH850/D1S microcontroller has up to 1 MB flash and up to 128 KB RAM and dedicated features for instrument cluster with simple gauge system such as stepping motor controller/driver, sound generator and LCD bus interface.

Parameters

AttributesValue
Main CPUG3M
Program Memory (KB)1048
RAM (KB)144
Supply Voltage (V)3 - 5.5
Temp. Range (°C)-40 to +150
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)4
SPI (ch)6
I2C (#)3
CAN (ch)3
CAN-FD (ch)0
WirelessNo
SDHI (ch)0
PWM Output (pin#)0
32-Bit Timer (ch)7
16-Bit Timer (ch) (#)48
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionYes

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
QFP1441440.5

Applications

  • Instrument Cluster

Applied Filters: