Features
- Few external parts
- Large delay time with a capacitor of small capacitance (td ≈ 100ms, at 0.33μF)
- Wide supply voltage range: 2V to 17V
- Wide application range
Description
The REAR56958B integrated circuit is used for resetting all types of logic circuits, such as CPUs, and it is capable of setting detection voltage by adding external resistance. The device includes a built-in delay circuit to provide the desired retardation time simply by adding an external capacitor. This IC finds extensive applications, including battery checking circuits, level detecting circuits, and waveform shaping circuits.
Parameters
| Attributes | Value |
|---|---|
| Adjustable POR Timeout | No |
| Adjustable Vtrip | No |
| Fixed Vtrip | No |
| Manual Reset | No |
| WDT | No |
| TwinPin™ MR#/RST# | No |
| Output Format | Open collector |
| Function | Bipolar Single |
| Target applications | "Peripheral for PC & MCU, Digital Consumer" |
| Device Functions | System Monitor, Power supply |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SOP | 5 x 4 x 1.8 | 8 |
Applied Filters:
Loading