Skip to main content
High-Drivability, High-Slew Rate, Input Output Full Range, CMOS Quad Operational Amplifier, VIO ≤ ±6mV, SR = 8V/μs

Package Information

CAD Model: View CAD Model
Pkg. Type: TSSOP
Pkg. Code:
Lead Count (#): 14
Pkg. Dimensions (mm):
Pitch (mm): 0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.33.0001

Product Attributes

Pkg. Type TSSOP
Lead Count (#) 14
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +105
Country of Assembly MALAYSIA
Country of Wafer Fabrication JAPAN
Bandwidth (MHz) 6
CMRR (dB) 80
Channels (#) 4
Common Mode Input Voltage Range (V) 0.3 - 6.5
Enable -
Family Name General-purpose Op Amps
Function Automotive Grade Low Voltage CMOS Quad Operational AmplifierHigh Drivability and High Slew Rate, Input Output Full Range
Gain Min 80dB
IBIAS (nA) 0.001
IS (mA) 3
IS per Amp (mA) 0.75
Input Offset Voltage Vio (Max) (mV (±)) 6
Lead Compliant Yes
Longevity 2027 Dec
MOQ 2500
Min Operating Temperature (°C) -40
Offset Voltage (Max) (mV) 6
Output Voltage Swing Range (V) VDD+0.1 - VSS+0.1
Pb Free Category Yes
Pitch (mm) 0.65
Price (USD) $0.62811
Process CMOS
Qty. per Reel (#) 2500
Qualification Level Standard
Rail-to-Rail Input Yes
Rail-to-Rail Output Yes
Simulation Model Available SPICE
Single Supply Voltage Range (V) 0.3 - 6.5
Slew Rate (V/µs) 0.35
Supply Current Icc/Idd (Max) (mA) 0.04
Supply Voltage Vcc Range 0.3 - 6.5
Tape & Reel No
Thermal Shutdown No
Topology [Rail 1] -
VS (Max) (V) 6.5
VS (Min) (V) 0.3

Description

The READ4304G is an input and output full range quad CMOS operational amplifier realizing high drivability and slew rate. This IC can be used in minimum operating supply voltage from 2.5V and in wide ambient temperature range from -40°C to +105°C.

Available in 14 pin TSSOP package.