Skip to main content

Features

  • Low voltage single supply operation: VDD = 2.5V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 5mA)
  • Supply current (per channel) : IDD = 0.75mA typical
  • High slew rate: SR = 8V/μs typical

Description

The READ4304G is an input and output full range quad CMOS operational amplifier realizing high drivability and slew rate. This IC can be used in minimum operating supply voltage from 2.5V and in wide ambient temperature range from -40°C to +105°C.

Available in 14 pin TSSOP package.

Parameters

AttributesValue
Channels (#)4
Temp. Range (°C)-40 to +105
Bandwidth (MHz)6
Gain Min80dB
Offset Voltage (Max) (mV)6
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)0.3 - 6.5
Output Voltage Swing Range (V)VDD+0.1 - VSS+0.1
IS per Amp (mA)0.75
Single Supply Voltage Range (V)0.3 - 6.5
Slew Rate (V/µs)0.35
VS (Min) (V)0.3
VS (Max) (V)6.5
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.04
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
TSSOP140.65

Applied Filters: