Skip to main content
Renesas Electronics Corporation
High-Voltage, High-Drivability, High-Slew Rate, CMOS Dual Operational Amplifier

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PTSP0008JD-A
Lead Count (#):8
Pkg. Dimensions (mm):
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.33.0001
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeTSSOP
Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)1
Assembly LocationMALAYSIA
Wafer Fab LocationJAPAN
Bandwidth (MHz)6
CMRR (dB)80
Channels (#)2
Common Mode Input Voltage Range (V)4.5 - 32
Dual Supplies (±V)16 - 16
Dual Supply Range (V)V+-16V(Max.)
Enable-
Family NameGeneral-purpose Op Amps
FunctionHigh Voltage CMOS Dual Operational AmplifierHigh Drivability and High Slew Rate, Output Full Range
Gain Min60dB
IBIAS (nA)0.001
IS (mA)1.4
IS per Amp (mA)0.7
Input Offset Voltage Vio (Max) (mV (±))9
Lead CompliantNo
Lead Count (#)8
Length (mm)3.15
Longevity2027 Dec
MOQ2500
Min Operating Temperature (°C)-40
Offset Voltage (Max) (mV)9
Output Voltage Swing Range (V)VDD-0.3 - VSS+0.3
Pb (Lead) FreeYes
Pb Free CategoryYes
Pitch (mm)0.65
ProcessCMOS
Qty. per Reel (#)2500
Qualification LevelStandard
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Simulation Model AvailableSPICE
Single Supply Voltage Range (V)4.5 - 32
Slew Rate (V/µs)8
Supply Current Icc/Idd (Max) (mA)0.04
Tape & ReelYes
Temp. Range (°C)-40 to +125
Thermal ShutdownNo
Topology [Rail 1]-
VS (Max) (V)32
VS (Min) (V)4.5
Vcc (V)4.5 - 32
Width (mm)4.4

Description

The READ2606G is a dual CMOS operational amplifier featuring the same performance as bipolar products (UPC842) regarding voltage resistance (power supply voltage: 36V Max.) and high slew rate (8V/µs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.