Features
- Output Full Range (Rail-to-Rail Output)
- Operating Ambient Temperature Range: TA= -40 to +125 ˚C
- Power Supply Voltage: VDD = +4.5V to +32V
- Input Offset Voltage: VIO ≤ ±9mV
- Input Bias Current: IB ≤ (1pA)
- Supply Current (per channel): IDD = 0.7mA Typ., 1.0mA Max. (@ VDD = 5.0V)
- Slew Rate: SR = 8V/μs Typ.
Description
The READ2606G is a dual CMOS operational amplifier featuring the same performance as bipolar products (UPC842) regarding voltage resistance (power supply voltage: 36V Max.) and high slew rate (8V/µs Typ.). This IC is an output full-range product with greatly reduced power consumption and input bias current compared to bipolar products.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -40 to +125 |
| Bandwidth (MHz) | 6 |
| Gain Min | 60dB |
| Offset Voltage (Max) (mV) | 9 |
| IBIAS (nA) | 0.001 |
| CMRR (dB) | 80 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Common Mode Input Voltage Range (V) | 4.5 - 32 |
| Output Voltage Swing Range (V) | VDD-0.3 - VSS+0.3 |
| IS per Amp (mA) | 0.7 |
| Single Supply Voltage Range (V) | 4.5 - 32 |
| Slew Rate (V/µs) | 8 |
| VS (Min) (V) | 4.5 |
| VS (Max) (V) | 32 |
| Topology [Rail 1] | - |
| Enable | - |
| Dual Supply Range (V) | V+-16V(Max.) |
| Input Offset Voltage Vio (Max) (mV (±)) | 9 |
| Supply Current Icc/Idd (Max) (mA) | 0.04 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Package Options
| Pkg. Type | Lead Count (#) | Pitch (mm) |
|---|---|---|
| TSSOP | 8 | 0.65 |
Applications
- Motor Control
Applied Filters:
Loading