Skip to main content

Features

  • AEC-Q100 compliant
  • Low voltage single supply operation: VDD = 1.8V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD‑0.1V (at Io = 1mA)
  • Supply current (per channel): IDD = 40μA typ.
  • High slew rate: SR = 0.35V/μs typ.

Description

READ2353J is a dual CMOS operational amplifier that offers input and output full-range capabilities while delivering low voltage and low current consumption operation. This IC can operate from a minimum supply voltage of 1.8V and has a wide ambient temperature range from -40 ˚C to +125 ˚C. It is available in ultra-small 8-pin TSSOP packages.

Parameters

Attributes Value
Channels (#) 2
Temp. Range (°C) -40 to +125
Bandwidth (MHz) 0.55
Gain Min 80dB
Offset Voltage (Max) (mV) 6
IBIAS (nA) 0.001
CMRR (dB) 80
Rail-to-Rail Input Yes
Rail-to-Rail Output Yes
Common Mode Input Voltage Range (V) 1.8 - 5.5
Output Voltage Swing Range (V) VSS+0.1 - VDD-0.1
IS per Amp (mA) 0.04
Single Supply Voltage Range (V) 1.8 - 5.5
Slew Rate (V/µs) 0.35
VS (Min) (V) 1.8
VS (Max) (V) 5.5
Topology [Rail 1] -
Enable -
Input Offset Voltage Vio (Max) (mV (±)) 6
Supply Current Icc/Idd (Max) (mA) 0.04
Qualification Level Automotive(AEC-Q100 Compliant)
Simulation Model Available SPICE

Package Options

Pkg. Type Lead Count (#) Pitch (mm)
TSSOP 8 0.65

Applied Filters: