Skip to main content

Features

  • Low voltage single supply operation: VDD = 1.8V to 5.5V
  • Low input offset voltage: VIO ≤ ±6.0mV
  • Low input bias current: IB ≤ (1pA)
  • Wide output voltage range: VOUT : VSS+0.1V to VDD-0.1V (at Io = 1mA)
  • Supply current (per channel): IDD = 40μA typical
  • High slew rate: SR = 0.35V/μs typical

Description

The READ2303G is an input and output full-range dual CMOS operational amplifier that realizes low voltage and low current consumption operation. This IC can be used with a minimum operating supply voltage of 1.8V and a wide ambient temperature range from -40 °C to +105 °C.

The READ2303G is available in ultra-small 8-pin TSSOP and MSOP packages.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +105
Bandwidth (MHz)0.55
Gain Min80dB
Offset Voltage (Max) (mV)6
IBIAS (nA)0.001
CMRR (dB)80
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Common Mode Input Voltage Range (V)1.8 - 5.5
Output Voltage Swing Range (V)VSS+0.1 - VDD-0.1
IS per Amp (mA)0.04
Single Supply Voltage Range (V)1.8 - 5.5
Slew Rate (V/µs)0.35
VS (Min) (V)1.8
VS (Max) (V)5.5
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))6
Supply Current Icc/Idd (Max) (mA)0.04
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TSSOP3 x 3 x 1.0380.65
TSSOP4 x 3 x 1.280.65

Application Block Diagrams

Current Loop Communication with AnalogPAK Block Diagram
Current Loop Communication with AnalogPAK
AnalogPAK™ enables a 4-20mA current loop with HART modem and FSK modulation support.​

Applied Filters: