Skip to main content

Features

  • Low input offset voltage ±1mV (Max.) @ Ta:-40°C to +125°C
  • Low input offset voltage temperature drift ±1μV/°C (Typ.)
  • Qualified and characterized according to AEC-Q100
  • The package line-up is MSOP

Description

The REAC1251J is a single power and dual operational amplifiers which has features low input offset voltage VIO ≤ ±1mV and low input offset voltage temperature drift in Ta = -40°C to +125°C. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP.) constant current, and a low current consumption.
In addition to that, this amplifier can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-40 to +85, -40 to +125
Bandwidth (MHz)0.5
Gain Min25000
Offset Voltage (Max) (mV)1
IBIAS (nA)14
IOUT (A)0.02
CMRR (dB)85
PSRR (db)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)3 - 30
Output Voltage Swing Range (V)0 - V+-1.6
IS per Amp (mA)0.35
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
VS (Min) (V)3
VS (Max) (V)30
AVOL (dB)100
Topology [Rail 1]-
Enable-
Dual Supply Range (V)V+-15V(Max.)
Input Offset Voltage Vio (Max) (mV (±))1
Supply Current Icc/Idd (Max) (mA)1.4
Qualification LevelAutomotive(AEC-Q100 Compliant)
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP2.75 x 2.8 x 180.65
MSOP2.95 x 2.8 x 0.8580.65
SOP4.4 x 5.2 x 1.881.27
SOP5.2 x 4.4 x 1.4981.27
TSSOP4.4 x 3.15 x 1.280.65

Application Block Diagrams

Low Voltage Inverter for 2/3 Wheeler Traction Motor Control Block Diagram
Low Voltage Inverter for 2/3 Wheeler Traction Motor Control
Inverter for 2/3 wheelers using automotive MCUs and analog products, designed for motor control.

Applied Filters: