Skip to main content

Features

  • Low on-state resistance RDS(on) = 1.2 mΩ typ. (at VGS = 10 V, ID = 18 A)
  • With Current sensing
  • Surface mount package
  • Quality grade : Standard

Description

The RBK04U04GNS is a Nch Single Power MOSFETs 40V 35A 1.5mohm HSON-8pin.
designed for Li-ion battery management system.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SO8-FL 5x6
VDSS (Max) (V) 40
ID (A) 35
RDS (ON) (Max) @10V or 8V (mohm) 1.5
Pch (W) 83
Ciss (Typical) (pF) 6900
Qg typ (nC) 111

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
HSON 5 x 6 x 1.1 8

Applied Filters: