Skip to main content

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0~4.0V
  • Low on-state resistance: RDS(on) = 11.1mΩ max.
  • ID = 40A
  • Low input capacitance
  • Low thermal resistance
  • Package: μSO8-FL (3x3)
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE111N10R1SZN2 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 3x3 μSO8-FL package. The ultra-compact package is approximately 90% smaller than the traditional DPAK, helping reduce board space and enhance design flexibility. Additionally, it uses Wettable Flank leads that provide excellent solderability and support reliable optical inspection.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type μSO8-FL 3x3 BSC
VDSS (Max) (V) 100
ID (A) 40
RDS (ON) (Max) @10V or 8V (mohm) 11.1
Pch (W) 57
Ciss (Typical) (pF) 1700
Qg typ (nC) 27
Series Name REXFET-1

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
μSO8-FL 3.30 x 3.50 x 0.85 8

Applications

  • Motor Control
  • Energy Infrastructure
  • Industrial Automation
  • DC/DC Power Conversion
  • Power Tools
  • Robotics

Applied Filters:

News & Blog Posts