Features
- Standard level gate drive voltage: VGS(th) = 2.0~4.0V
- Super low on-state resistance: RDS(on) = 3.5mΩ max.
- Low input capacitance
- Designed for industrial application
Description
The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for industrial applications such as motor control and battery management system.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | SO8-FL 5x6 BSC |
| VDSS (Max) (V) | 40 |
| ID (A) | 80 |
| RDS (ON) (Max) @10V or 8V (mohm) | 3.5 |
| Pch (W) | 71 |
| Ciss (Typical) (pF) | 2100 |
| Qg typ (nC) | 40 |
| Series Name | ANL4 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SO8-FL | 5.75 x 4.90 x 1.10 | 8 |
Application Block Diagrams
|
|
Multi-Functional Cordless Drill with Wire Detection
Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility.
|
Additional Applications
- Stepper Motor
- Battery Management System (BMS)
- Power-Tool
- Battery Powered Application
Applied Filters:
Loading