Skip to main content

Features

  • Standard level gate drive voltage: VGS(th) = 2.0~4.0V
  • Super low on-state resistance: RDS(on) = 3.0mΩ max.
  • Low input capacitance
  • Designed for industrial application

Description

The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for industrial applications such as motor control and battery management system.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SO8-FL 5x6 BSC
VDSS (Max) (V) 40
ID (A) 80
RDS (ON) (Max) @10V or 8V (mohm) 3
Pch (W) 79
Ciss (Typical) (pF) 2690
Qg typ (nC) 56
Series Name ANL4

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SO8-FL 5.75 x 4.90 x 1.10 8

Application Block Diagrams

Multi-Functional Cordless Drill with Wire Detection Block Diagram
Multi-Functional Cordless Drill with Wire Detection
Cordless drill design with IoT enables wire detection, Bluetooth control, adjustable angles, and enhanced visibility.

Additional Applications

  • Stepper Motor
  • Battery Management System (BMS)
  • Power-Tool
  • Battery Powered Application

Applied Filters: