Skip to main content

Features

  • VDSS = 80V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 1.06mΩ max
  • ID = 360A
  • Low input capacitance
  • Low thermal resistance
  • Package: TOLT
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE011N08R1SZPW N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLT package. The TOLT package features top-side cooling for thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

Attributes Value
Qualification Level Industrial
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type TOLT
VDSS (Max) (V) 80
ID (A) 360
RDS (ON) (Max) @10V or 8V (mohm) 1.06
Pch (W) 535
Ciss (Typical) (pF) 18000
Qg typ (nC) 250
Series Name REXFET-1

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
TOLT 10 x 15 x 2 16

Product Comparison

RBE011N08R1SZPW RBA011N08R1SBPW RBE011N08R1SZQ4 RBE013N08R1SZPW
VDSS (Max) (V) 80 - 80 80
RDS (ON) (Max) @10V or 8V (mohm) 1.06 1.06 1.06 1.3
ID (A) 360 360 360 340
Standard Pkg. Type TOLT TOLT TOLL TOLT
Qualification Level Industrial Automotive Industrial Industrial

Applications

  • Motor control
  • Data center
  • Energy infrastructure
  • Industrial automation
  • DC/DC power conversion
  • Power tools
  • Robotics

Applied Filters: