Skip to main content

Features

  • Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
  • Super low on-state resistance: RDS(on) = 3mΩ max.
  • Low input capacitance
  • Designed for automotive applications and AEC-Q101 qualified

Description

The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for automotive applications such as power management systems, motor control, and DC/DC converters

Parameters

Attributes Value
Qualification Level Automotive
Nch/Pch Nch
Channels (#) 1
Standard Pkg. Type SO8-FL 5x6 BSC
VDSS (Max) (V) 40
ID (A) 80
RDS (ON) (Max) @10V or 8V (mohm) 3
Pch (W) 79
Ciss (Typical) (pF) 2690
Qg typ (nC) 56
Series Name ANL4

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#)
SO8-FL 5.75 x 4.90 x 1.10 8

Applications

  • 12V Load Electric Power Steering (EPS)
  • Anti-lock Braking System (ABS)
  • Power Management System (PMS)
  • Battery Management System (BMS)
  • Electronic Fuse (E-fuse)

Applied Filters: