Features
- Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
- Super low on-state resistance: RDS(on) = 10mΩ max.
- Low input capacitance
- Designed for automotive applications and AEC-Q101 qualified
Description
The ANL4 40V technology offers low on-state resistance. It reduces capacitance and gate charge for more efficient switching. This technology enables the device to achieve high switching speed and low power loss, thereby improving energy efficiency. Furthermore, it enhances durability and reliability, making it suitable for automotive applications such as power management systems, motor control, and DC/DC converters.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Automotive |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | SO8-FL 5x6 BSC |
| VDSS (Max) (V) | 40 |
| ID (A) | 30 |
| RDS (ON) (Max) @10V or 8V (mohm) | 10 |
| Pch (W) | 26 |
| Ciss (Typical) (pF) | 770 |
| Qg typ (nC) | 19 |
| Series Name | ANL4 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| SO8-FL | 5.75 x 4.90 x 1.10 | 8 |
Applications
- 12V Load Electric Power Steering (EPS)
- Anti-lock Braking System (ABS)
- Power Management System (PMS)
- Battery Management System (BMS)
- Electronic Fuse (E-fuse)
Applied Filters:
Loading