| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25ZU |
| Pkg. Code: | pkg_20043 |
| Lead Count (#): | 7 |
| Pkg. Dimensions (mm): | 10 x 9 x 4.65 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Lead Count (#) | 7 |
| Carrier Type | Embossed Tape |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | JAPAN |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 12900 |
| Function | Power MOSFETs |
| Gate Level | Standard |
| ID (A) | 250 |
| Id max @ 25°C (A) | 250 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 800 |
| Mounting Type | Surface Mount |
| Nch/Pch | Nch |
| Pch (W) | 348 |
| Pkg. Dimensions (mm) | 10 x 9 x 4.65 |
| Pkg. Type | MP-25ZU |
| Price (USD) | $2.79356 |
| Qg typ (nC) | 245 |
| Qualification Level | Automotive |
| RDS (ON) (Max) @10V (mohm) | 0.85 |
| RDS (ON) (Typical) @ 10V / 8V (mohm) | 0.72 |
| Series Name | ANL3 |
| Standard Pkg. Type | TO-263-7 / D2PAK-7 |
| Tape & Reel | No |
| Thickness (mm) | 4.65 |
| VDSS (Max) (V) | 40 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 9 |
The RBA250N04AHPF-4UA01 is an N-channel Metal Oxide Semiconductor Field Effect Transistor (MOSFET) designed for high current switching applications.