Skip to main content

Features

  • Super low on-state resistance
    • RDS(on) = 0.85 mΩ MAX. (VGS = 10 V, ID = 125A)
  • Low input capacitance
    • Ciss = 12900pF TYP. (VDS = 25 V)
  • Designed for automotive application and AEC-Q101 qualified
  • Pb-free (This product does not contain Pb in the external electrode)

Description

The RBA250N04AHPF-4UA01 is an N-channel Metal Oxide Semiconductor Field Effect Transistor (MOSFET) designed for high current switching applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTO-263-7 / D2PAK-7
Gate LevelStandard
VDSS (Max) (V)40
ID (A)250
RDS (ON) (Max) @10V (mohm)0.85
Pch (W)348
Ciss (Typical) (pF)12900
Qg typ (nC)245
Series NameANL3

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MP-25ZU10 x 9 x 4.657

Application Block Diagrams

Electric Power Steering System Block Diagram
Electric Power Steering System
Renesas provides ASIL-D certified products, such as PMICs and MCUs for electric power steering systems.

Applied Filters: