Skip to main content

Features

  • Fully integrated battery management with capacity measurement and programmable protection
  • Supports 3 to 7 series Li-ion or Li-Polymer cells
  • Operation voltage range: 4.0V to 50V
  • Low Power Sleep Mode with Hardware Protection: (25uA typ.)
  • Memory: 128kB Code Flash, 4kB Data Flash, and 7kB SRAM
  • 19 GPIO ports
  • Communication: I2C, UART, and CSI
  • High-precision A/D converters, 15-bit ADC for Voltage/Temperature, 18-bit coulomb counter
  • Protection: Short circuit, Charge/Discharge over current, Over/Under voltage
  • Regulator: 3.3V or 5.0V selectable
  • High-side N-channel MOSFET drive for charge/discharge control
  • Cell balancing
  • Compact 48-pin QFN package, 6.0mm x 6.0mm
     

Description

The RAJ240091 is a Renesas Li-ion battery fuel gauge IC (FGIC), which consists of an MCU device and an AFE device in a single package. It features the RL78 CPU core with multiple low-power modes, enabling high performance during ultra-low power operation.

This fuel gauge IC includes control firmware stored in embedded flash memory, which manages the operation of its analog and digital circuits. Its core functions include measuring battery voltage, current, and temperature, estimating remaining capacity, and providing protection against overcurrent, overvoltage, and excessive temperature, as well as executing other battery management operations.

Parameters

AttributesValue
Series Cells3 to 7 Cells
Supply Voltage (V)4 - 50
Comm. InterfaceI2C, UART
Flash Memory (KB)128
Charge/Discharge FET ControlHigh / Low Side

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN6 x 6 x 1.048

Applications

  • E-Bike
  • E-Scooter
  • Pedal-Assist Bicycle
  • Power Tool
  • Vacuum Cleaner
  • Drone
  • Battery Backup System
  • Energy Storage System (ESS)

Applied Filters: