Skip to main content

Features

  • IEC 61000 ESD protection on RS-485 I/O pins: ±10kV
  • Class 3 ESD level on all other pins: >7kV HBM
  • ±3kV EFT immunity of bus I/O pins
  • Full fail-safe (open, short, terminated/floating) receivers
  • Hot plug - Tx and Rx outputs remain three-state during power-up
  • True 1/8 unit load allows up to 256 devices on the bus
  • Single 3.3V supply
  • High data rates: up to 500Kbps
  • Low quiescent supply current: 800μA (Max)
  • Ultra-low shutdown supply current: 10nA
  • -7V to +12V common-mode input/output voltage range
  • Half and full duplex pinouts
  • Current limiting and thermal shutdown for driver overload protection
  • Tiny MSOP packages consume 50% less board space
  • Pb-free (RoHS compliant)

Description

The RAA788173 3V full-duplex powered RS-485/RS-422 transceiver features a high output drive and high EFT and ESD protection. The device is immune to ±3kV IEC 61000-4-4 EFT transients and can withstand up to ±10kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78817x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 250kbps, 500kbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.

Parameters

Attributes Value
Transmitters (#) 1
Receivers (#) 1
Devices Allowed on Bus 256
Half/Full Duplex Full
Supply Voltage Vcc Range 3.0 to 3.6
High ESD Protection Yes-EFT Immunity
Hot Plug Yes
Data Rate (Mbps) 0.5
Slew Rate Limited Yes
Tx/Rx Enable Yes
IS Enabled/Disabled 510/480 µA
SHDN ICC 0.01 µA
VL Pin No
Advanced Features Ruggedized

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
MSOP 3.0 x 3.0 x 0.85 10 0.5
SOICN 8.7 x 3.9 x 0.00 14 1.3

Applications

  • Industrial networks in factory automation
  • Building automation: lighting, elevators, HVAC
  • Industrial process control networks
  • Security camera networks
  • Networks with a star topology
  • Long-haul networks in coal mines and oil rigs
  • High node-count networks
  • Automated utility e-meter reading systems

Applied Filters: