Skip to main content

Features

  • High VOD: 3.1V (Typ.) into RD = 54Ω
  • ±5kV EFT immunity of bus I/O pins
  • ±16.5kV ESD protection on bus I/O pins
  • Supported data rates: 115kbps
  • Full fail-safe outputs for open or shorted inputs
  • Hot plug capability
  • 1/8 unit load
  • Allows for up to 512 transceivers on the bus
  • Low supply current (driver disabled): 550μA
  • Ultra-low shutdown current: 70nA

Description

The RAA788152 5V half-duplex powered RS-485/RS-422 transceiver features high output drive and high EFT and ESD protection. The device is immune to ±5kV IEC 61000-4-4 EFT transients and can withstand up to ±16.5kV IEC 61000-4-2 ESD strikes without latch-up.

The RAA78815x family includes half and full-duplex transceivers with active-high driver-enable pins and active-low receiver-enable pins. These transceivers support data rates of 115kbps, 1Mbps, and 20Mbps with a performance that is characterized from -40 °C to +85 °C.

Parameters

AttributesValue
Temp. Range (°C)-40 to +105°C, -40 to +125°C
Devices Allowed on Bus256

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.0080.7
SOICN4.9 x 3.9 x 0.0081.3

Application Block Diagrams

Smart Home Central Control Box Block Diagram
Smart Home Central Control Box
Smart home control box integrates devices, monitors conditions, and manages lighting and appliances.
Modbus ASCII/RTU Slave Board Block Diagram
Modbus ASCII/RTU Slave Board
Low-power Modbus design enables factory automation and environmental monitoring control.
Over-The-Air Update Module for PLC Applications Block Diagram
Over-The-Air Update Module for PLC Applications
OTA update system enables secure remote PLC control with cloud integration and robust connectivity.

Additional Applications

  • Industrial networks in factory automation
  • Building automation: lighting, elevators, HVAC
  • Industrial process control networks
  • Security camera networks
  • Networks with star topology
  • Long-haul networks in coal mines and oil rigs
  • High node-count networks
  • Automated utility e-meter reading systems

Applied Filters: