Skip to main content
Renesas Electronics Corporation
80MHz Arm Cortex-M33 Based Low-Power MCU with TrustZone, Segment LCD Controller and Advanced Security

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_11659
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R7FA4C1BB3CFP#BA0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeFull Carton (Tray)
Family NameRA
Series NameRA4
Group NameRA4C1
CPU ArchitectureArm
Main CPUArm Cortex-M33
Sub CPUNo
Floating Point UnitSingle
Bit Length32
Program Memory (KB)256
Data Flash (KB)8
RAM (KB)96
ECC SRAMYes
Lead Count (#)100
Pitch (mm)0.5
Pkg. Dimensions (mm)14 x 14 x 1.7
Number of Supply Voltage(s) (#)1
Supply Voltage (V)1.6 - 3.6
I/O Ports83
DMAC or DTCDMAC&DTC
DMA (ch)8
Temperature Sensor (ch) (#)1
Power-On ResetYes
Watchdog Timer (ch)2
External Memory Bus (bit)No
DRAM I/FNo
3D GPUNo
AcceleratorNo
MOQ720
Temp. Range (°C)Ta = -40 to +105
External Interrupt Pins (#)16
LVD or PVDYes
Operating Freq (Max) (MHz)80
Sub-clock (32.768 kHz)Yes
On-chip OscillatorYes
Ethernet speedNo
Ethernet (ch)0
EtherCat (ch) (#)0
USB Ports (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 0 / 0 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)6
SPI (ch)3
QSPI (ch)1
OSPI (ch)0
I2C (#)2
I3C (ch)0
CAN (ch)0
CAN-FD (ch)1
WirelessNo
IrDAYes
LIN (#)1
SDHI (ch)0
High Resolution Output TimerNo
PWM Output (pin#)12
32-Bit Timer (ch)4
16-Bit Timer (ch) (#)4
8-Bit Timer (ch)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
RTCYes
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)16
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Analog Comparator (ch)0
OPAMP (ch) (#)0
PGA (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)0
MIPI Interfaces (CSI) (ch)0
Camera I/F (Parallel)No
Image CodecNo
2D Drawing EngineNo
Segment LCD ControllerYes
SSI (ch)0
Security & EncryptionUnique ID, TRNG, AES256, ECC384, SHA512
Debug InterfaceSWD
Moisture Sensitivity Level (MSL)3
Assembly LocationCHINA
Family NameRA
Group NameRA4C1
Lead CompliantYes
Length (mm)14
NPUNo
Pb (Lead) FreeYes
Pkg. TypeLQFP
Price (USD)$3.7576
Suggested KitsEK-RA4C1
Tape & ReelNo
Thickness (mm)1.7
Wafer Fab LocationJAPAN
Width (mm)14

Description

The Renesas RA4C1 32-bit MCU group features the low-power, Arm® Cortex®-M33 (CM33) core with TrustZone® to deliver an ideal balance of low voltage operation, low power consumption, and high performance. The RA4C1 offers operation down to 1.6V, combined with a low-power standby current of as little as 1.73µA and a multitude of low-power features enabling the user to dynamically optimize power/performance to their application requirements.

The RA4C1 integrates an advanced security engine offering isolation from improper access from the CPU or a debugger, and offers a 128-bit unique ID, secure key management, and acceleration for AES, ECC, and SHA algorithms. This security feature secures data from cyberattacks and complies with the latest legislation.

Many low-power features are included in the RA4C1 MCUs, such as segment LCD display drive, RTC with a high-precision mode, ADC, and timers, as well as integrated communications interfaces such as CAN FD, I2C, SPI, and low-power UARTs. All these built-in features make the RA4C1 MCUs ideal for metering applications such as power, gas, and water meters, as well as many industrial automation, home appliances, smart home, consumer, and building/home automation applications.

The RA4C1 comes in a range of 64-pin or 100-pin LQFP packages and offers support for operating temperatures of -40°C to 105°C. The RA4C1 MCUs are fully supported by the Renesas Flexible Software Package and a comprehensive set of hardware and software development tools.