Skip to main content

Features

  • 48MHz Arm Cortex-M23 Core
  • Up to 64KB flash memory and 16KB SRAM
  • 2KB data flash memory (100,000 program/erase (P/E) cycles)
  • Package options of 32-pin and 48-pin
  • Wide voltage range of 1.6V to 5.5V
  • 16-bit general-purpose timers, 32-bit general-purpose timer, and 16-bit low-power asynchronous general-purpose timers
  • 12-bit A/D converter and temperature sensor
  • SCI (UART, Simple SPI, Simple I2C), SPI, and I2C bus
  • Safety functions

Description

The RA2E3 group is an entry-line, single-chip microcontroller in the RA family based on the 48MHz Arm® Cortex®-M23 core with up to 64KB code flash and 16KB SRAM memory. RA2E3 MCUs provide an optimized feature set for cost-sensitive applications by supporting pin-to-pin and peripheral compatibility with RA2E1 MCUs. Ultra-low power consumption contributes to energy-efficient system design, required for IoT applications and battery-operated systems to achieve longer battery life.

Parameters

Attributes Value
Main CPU Arm Cortex-M23
Program Memory (KB) 32, 64
RAM (KB) 16
Carrier Type Bulk (Tray), Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V) 1.6 - 5.5
I/O Ports 26, 40
DRAM I/F No
Temp. Range (°C) Ta = -40 to +85, Ta = -40 to +105
Operating Freq (Max) (MHz) 48
Ethernet speed No
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 3, 4
SPI (ch) 1
I2C (#) 1
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 9, 14
32-Bit Timer (ch) 1
16-Bit Timer (ch) (#) 6
Standby operable timer Yes
Asynchronous General Purpose Timer / Interval Timer (ch) 2
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 10, 13
24-Bit Sigma-Delta A/D Converter (ch) 0
12-Bit D/A Converter (ch) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Image Codec No
Segment LCD Controller No
Security & Encryption Unique ID

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
HWQFN 5 x 5 x 0.8 32 0.5
HWQFN 7 x 7 x 0.8 48 0.5
LFQFP 7 x 7 x 1.7 32 0.8
LFQFP 7 x 7 x 1.7 48 0.5
LQFP 7 x 7 x 1.7 32 0.8
LQFP 7 x 7 x 1.7 48 0.5

Application Block Diagrams

Electric Toothbrush with UV Sanitation Block Diagram
Electric Toothbrush with UV Sanitation
An electric toothbrush with UV sanitization and NFC brush authentication.

Additional Applications

  • General Purpose
  • IoT Devices
  • Industrial Automation, Industrial Sensors
  • Consumer Applications
  • Home Appliances
  • Building Automation
  • Medical & Healthcare
  • Wearable Devices

Applied Filters: