Skip to main content

Features

  • 32MHz Arm Cortex-M23 core
  • Up to 128KB Flash and 16KB SRAM
  • 2KB data flash memory (100,000 program / erase (P/E) cycles)
  • 32-pin, 48-pin, and 64-pin package options
  • Wide operating temperature range from -40 to 125°C
  • Wide voltage range of 1.6V to 5.5V
  • +-1% high-accuracy high-speed on-chip oscillator
  • TAU (16-bit general PWM timer)
  • TML32 (32-bit interval timers)
  • RTC
  • 12-bit A/D converter
  • Temperature sensor
  • SAU (UART, Simplified SPI, Simplified I2C)
  • UART
  • I2C bus
  • Random number generator
  • Safety functions
  • Flexible power architecture with fast wake-up
  • Best-in-class HAL driver code
  • Supports Arm ecosystem and Renesas original development tools

Description

The RA0E2 group is a basic, simple microcontroller (MCU) in the entry line of the RA0 series, offering excellent cost-effectiveness and ultra-low power consumption. In addition, it is a ROM/PIN extension product of the RA0E1 group, with which it is highly compatible. It delivers up to 32MHz of CPU performance using an Arm® Cortex®-M23 core with up to 128KB of embedded flash memory, 16KB SRAM, and a wide operation temperature range from -40 to 125°C. The RA0 series is ideal for cost-sensitive applications such as low power and lower cost for consumer electronics, system control for small appliances, industrial system control, and building automation.

Parameters

Attributes Value
Main CPU Arm Cortex-M23
Program Memory (KB) 64, 128
RAM (KB) 16
Carrier Type Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V) 1.6 - 5.5
I/O Ports 29, 44, 60
DRAM I/F No
Temp. Range (°C) Ta = -40 to +105, Ta = -40 to +125
Operating Freq (Max) (MHz) 32
Ethernet speed No
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 5
SPI (ch) 3, 5, 6
I2C (#) 6, 8
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 7
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 8
Standby operable timer Yes
Asynchronous General Purpose Timer / Interval Timer (ch) 1
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 10, 13, 15
24-Bit Sigma-Delta A/D Converter (ch) 0
12-Bit D/A Converter (ch) 0
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Image Codec No
Segment LCD Controller No
Security & Encryption 128-bit Unique ID, TRNG

Package Options

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
LQFP 7 x 7 x 1.7 32 0.8
LQFP 7 x 7 x 1.7 48 0.5
LQFP 10 x 10 x 1.7 64 0.5
QFN 5 x 5 x 0.8 32 0.5
QFN 7 x 7 x 0.8 48 0.5

Application Block Diagrams

Household Water Pump Block Diagram
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.
Pure Sine Wave Home Inverter with BMS Block Diagram
Pure Sine Wave Home Inverter with BMS
The high-performance sine wave home inverter system provides stable power, reduces costs, and ensures flexibility.
Interactive block diagram of the hand blender features 8-cell BMS,  AC/DC 100W charger with QR topology, and MCU which controls a single-phase BLDC motor.
Cordless BLDC Hand Blender
Lightweight, versatile cordless hand blender with fast charging, BLDC motor, and multi-speed control.
Sensor Signal Conditioner to Linearize Results Block Diagram
Sensor Signal Conditioner to Linearize Results
Sensor signal conditioner for linearizing sensors with minimal MCU load and small footprint.

Additional Applications

  • General purpose systems
  • IoT devices
  • Industrial automation and sensors
  • Consumer applications
  • Home appliances
  • Building automation
  • Medical & healthcare devices
  • Wearable devices

Applied Filters: